Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 7205CG/GNP4 |
Series |
N/A 72 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 25 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Nylon |
Closure Type |
N/A Open |
Contact Angle |
N/A 15 º |
Fillet Radius |
N/A 1 mm |
Finish/Coating |
N/A Uncoated |
Maximum Speed |
N/A 29200 rpm |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Diameter |
N/A 52 mm |
Overall Width |
N/A 15 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 4 |
Radial Dynamic Load Capacity |
N/A 16600 N |
Radial Static Load Capacity |
N/A 10200 N |
Number of Rows |
N/A Single-Row |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Weight |
N/A 0.27 lb |