COMPANY HEADER
Print Back
7238BG
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7238BG

Series

N/A 72

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 190 mm

Bore Type

N/A Round

Cage Material

N/A Brass

Closure Type

N/A Open

Contact Angle

N/A 40 º

Fillet Radius

N/A 4 mm

Finish/Coating

N/A Uncoated

Maximum Speed

N/A 2200 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 340 mm

Overall Width

N/A 55 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 0

Radial Dynamic Load Capacity

N/A 273000 N

Radial Static Load Capacity

N/A 355000 N

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Weight

N/A 50.09 lb