Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 7309BL1G/GN |
Series |
N/A 73 |
Bore Diameter |
N/A 45 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Contact Angle |
N/A 40 ยบ |
Internal Clearance |
N/A CN |
UPC Code |
N/A 4547359450347 |
Outside Diameter |
N/A 100 mm |
Overall Width |
N/A 25 mm |
Weight |
N/A 2.06 lb |