COMPANY HEADER
Print Back
7006CDB/GNP4 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7006CDB/GNP4

Series

N/A 70

Bore Diameter

N/A 30 mm

Bore Type

N/A Round

Closure Type

N/A Open

UPC Code

N/A 4547359428407

Outside Diameter

N/A 55 mm

Overall Width

N/A 26 mm