COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Angular Contact Bearings
>
NTN Angular Contact Bearings
> Item # 07014856
Item # 07014856, NTN 71 Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing
71909HVDUJ74 Angular Contact Bearing Set
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
71909HVDUJ74
Series
N/A
71
Bore Diameter
N/A
45 mm
Bore Type
N/A
Round
Closure Type
N/A
Open
UPC Code
N/A
3413520251925
Outside Diameter
N/A
68 mm
Overall Width
N/A
24 mm