COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Angular Contact Bearings
>
NTN Angular Contact Bearings
> Item # 07144442
Item # 07144442, NTN 70 Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing
7017CVDUJ84 Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
7017CVDUJ84
Series
N/A
70
Bore Diameter
N/A
85 mm
Bore Type
N/A
Round
Closure Type
N/A
Open
UPC Code
N/A
3413520201555
Outside Diameter
N/A
130 mm
Overall Width
N/A
44 mm