COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Angular Contact Bearings
>
NTN Angular Contact Bearings
> Item # 07144460
Item # 07144460, NTN 70 Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing
7007HVDUJ84 Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
7007HVDUJ84
Series
N/A
70
Bore Diameter
N/A
35 mm
Bore Type
N/A
Round
Closure Type
N/A
Open
Contact Angle
N/A
25 ยบ
UPC Code
N/A
3413520229382
Outside Diameter
N/A
2.4409 in
Overall Width
N/A
0.5512 in