COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Angular Contact Bearings
>
NTN Angular Contact Bearings
> Item # 07144591
Item # 07144591, NTN 52 Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing
5210NRZZG15 Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
5210NRZZG15
Series
N/A
52
Bore Diameter
N/A
50 mm
Bore Type
N/A
Round
Closure Type
N/A
Double Shielded
Internal Clearance
N/A
CN
UPC Code
N/A
3413520104887
Outside Diameter
N/A
90 mm
Overall Width
N/A
1.1890 in