COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Angular Contact Bearings
>
NTN Angular Contact Bearings
> Item # 07144593
Item # 07144593, NTN 52 Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing
5212T2ZZNR Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
5212T2ZZNR
Series
N/A
52
Bore Diameter
N/A
60 mm
Bore Type
N/A
Round
Closure Type
N/A
Double Shielded
Internal Clearance
N/A
CN
UPC Code
N/A
3413520104962
Outside Diameter
N/A
110 mm
Overall Width
N/A
1.4370 in