COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Angular Contact Bearings
>
NTN Angular Contact Bearings
> Item # 07144599
Item # 07144599, NTN 53 Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing
5304T2ZZNR Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
5304T2ZZNR
Series
N/A
53
Bore Diameter
N/A
20 mm
Bore Type
N/A
Round
Closure Type
N/A
Double Shielded
Internal Clearance
N/A
CN
UPC Code
N/A
3413520105662
Outside Diameter
N/A
52 mm
Overall Width
N/A
0.8740 in