COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Angular Contact Bearings
>
NTN Angular Contact Bearings
> Item # 07144607
Item # 07144607, NTN 52 Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing
5202NRZZG15 Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
5202NRZZG15
Series
N/A
52
Bore Diameter
N/A
15 mm
Bore Type
N/A
Round
Closure Type
N/A
Double Shielded
Internal Clearance
N/A
CN
UPC Code
N/A
3413520104412
Outside Diameter
N/A
35 mm
Overall Width
N/A
0.6260 in