Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 5207T2LLU |
Series |
N/A 52 |
Bore Diameter |
N/A 35 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Double Sealed |
Contact Angle |
N/A 30 ยบ |
Internal Clearance |
N/A CN |
UPC Code |
N/A 3413520104689 |
Outside Diameter |
N/A 72 mm |
Overall Width |
N/A 1.0630 in |