Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 5303ZZG15 |
Series |
N/A 53 |
Bore Diameter |
N/A 17 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Double Shielded |
Contact Angle |
N/A 30 ยบ |
Internal Clearance |
N/A CN |
UPC Code |
N/A 3413520105617 |
Outside Diameter |
N/A 47 mm |
Overall Width |
N/A 0.8740 in |