COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Angular Contact Bearings
>
NTN Angular Contact Bearings
> Item # 07144656
Item # 07144656, NTN 70 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing
7006HVDUJ74 Bearing.
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
7006HVDUJ74
Series
N/A
70
Bore Diameter
N/A
30 mm
Bore Type
N/A
Round
Closure Type
N/A
Open
UPC Code
N/A
3413520219796
Outside Diameter
N/A
55 mm
Overall Width
N/A
26 mm