COMPANY HEADER
Print Back
BST40X72-1BDBTP4 Bearing Triple-Row
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A BST40X72-1BDBTP4

Series

N/A BST

Bore Diameter

N/A 40 mm

Bore Type

N/A Round

Closure Type

N/A Open

Contact Angle

N/A 60 ยบ

UPC Code

N/A 4547359033373

Outside Diameter

N/A 72 mm

Overall Width

N/A 45 mm