COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A B6

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 30 mm

Bore Type

N/A Round

Inner Ring Width

N/A 30.3 mm

Locking Device

N/A Set Screw

Outer Ring Width

N/A 16 mm

Outside Diameter

N/A 2.4409 in

Radial Dynamic Load Capacity

N/A 2000 kgf

Radial Static Load Capacity

N/A 1150 kgf

Seal Type

N/A Contact Seal

Series

N/A B200