COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A MU000

Prop 65

N/A Yes

Bearing Material

N/A 440C Stainless Steel

Bore Diameter

N/A 10 mm

Bore Type

N/A Round

Inner Ring Width

N/A 11 mm

Locking Device

N/A Eccentric Collar

Outer Ring Width

N/A 8 mm

Outside Diameter

N/A 26 mm

Radial Dynamic Load Capacity

N/A 400 kgf

Radial Static Load Capacity

N/A 160 kgf

Seal Type

N/A Contact Seal

Series

N/A MU000