COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A SUE211

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 55 mm

Bore Type

N/A Round

Inner Ring Width

N/A 56.6 mm

Locking Device

N/A Accu-Loc

Outer Ring Width

N/A 30.2 mm

Outside Diameter

N/A 100 mm

Radial Dynamic Load Capacity

N/A 4400 kgf

Radial Static Load Capacity

N/A 3000 kgf

Seal Type

N/A Contact with Slinger

Series

N/A SUE200