COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A KHR201-8

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 0.5000 in

Bore Type

N/A Round

Inner Ring Width

N/A 1.125 in

Locking Device

N/A Eccentric Collar

Outer Ring Width

N/A 0.4720 in

Outside Diameter

N/A 1.5748 in

Radial Dynamic Load Capacity

N/A 2150 lbf

Radial Static Load Capacity

N/A 1080 lbf

Seal Type

N/A Contact Seal

Series

N/A KHR200