Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UK216+H2316 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 70 mm |
Bore Type |
N/A Tapered 1:12 |
Inner Ring Width |
N/A 78 mm |
Locking Device |
N/A Adapter Mount |
Outer Ring Width |
N/A 32 mm |
Outside Diameter |
N/A 140 mm |
Radial Dynamic Load Capacity |
N/A 7400 kgf |
Radial Static Load Capacity |
N/A 5400 kgf |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UK200+H2000 |