Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A SUE208 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 40 mm |
Bore Type |
N/A Round |
Inner Ring Width |
N/A 50.2 mm |
Locking Device |
N/A Accu-Loc |
Outer Ring Width |
N/A 27.8 mm |
Outside Diameter |
N/A 3.1496 in |
Radial Dynamic Load Capacity |
N/A 2990 kgf |
Radial Static Load Capacity |
N/A 1830 kgf |
Seal Type |
N/A Contact with Slinger |
Series |
N/A SUE200 |