Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UK310+HE2310 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 1.7500 in |
Bore Type |
N/A Tapered 1:12 |
Inner Ring Width |
N/A 2.1650 in |
Locking Device |
N/A Adapter Mount |
Outer Ring Width |
N/A 1.2600 in |
Outside Diameter |
N/A 4.3307 in |
Radial Dynamic Load Capacity |
N/A 13900 lbf |
Radial Static Load Capacity |
N/A 8600 lbf |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UK300+HE2000 |