COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A MUC207RF

Prop 65

N/A Yes

Bearing Material

N/A 440C Stainless Steel

Bore Diameter

N/A 35 mm

Bore Type

N/A Round

Inner Ring Width

N/A 42.9 mm

Locking Device

N/A Set Screw

Outer Ring Width

N/A 20 mm

Outside Diameter

N/A 72 mm

Radial Dynamic Load Capacity

N/A 2250 kgf

Radial Static Load Capacity

N/A 1260 kgf

Seal Type

N/A Dual Lip with Slinger

Series

N/A MUC200RF