Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UKX20+HA2320 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 3.4375 in |
Bore Type |
N/A Tapered 1:12 |
Inner Ring Width |
N/A 3.8190 in |
Locking Device |
N/A Adapter Mount |
Outer Ring Width |
N/A 1.6540 in |
Outside Diameter |
N/A 7.4803 in |
Radial Dynamic Load Capacity |
N/A 30200 lbf |
Radial Static Load Capacity |
N/A 23600 lbf |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UKX00+HA2000 |