COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A MU006

Prop 65

N/A Yes

Bearing Material

N/A 440C Stainless Steel

Bore Diameter

N/A 30 mm

Bore Type

N/A Round

Inner Ring Width

N/A 26.5 mm

Locking Device

N/A Eccentric Collar

Outer Ring Width

N/A 13 mm

Outside Diameter

N/A 55 mm

Radial Dynamic Load Capacity

N/A 1150 kgf

Radial Static Load Capacity

N/A 675 kgf

Seal Type

N/A Contact Seal

Series

N/A MU000