Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A MUC206-20RF |
Prop 65 |
N/A Yes |
Bearing Material |
N/A 440C Stainless Steel |
Bore Diameter |
N/A 1.2500 in |
Bore Type |
N/A Round |
Inner Ring Width |
N/A 1.5000 in |
Locking Device |
N/A Set Screw |
Outer Ring Width |
N/A 0.7480 in |
Outside Diameter |
N/A 2.4409 in |
Radial Dynamic Load Capacity |
N/A 3750 lbf |
Radial Static Load Capacity |
N/A 2030 lbf |
Seal Type |
N/A Dual Lip with Slinger |
Series |
N/A MUC200RF |