COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A MB4

Prop 65

N/A Yes

Bearing Material

N/A 440C Stainless Steel

Bore Diameter

N/A 20 mm

Bore Type

N/A Round

Inner Ring Width

N/A 24.7 mm

Locking Device

N/A Set Screw

Outer Ring Width

N/A 14 mm

Outside Diameter

N/A 47 mm

Radial Dynamic Load Capacity

N/A 1110 kgf

Radial Static Load Capacity

N/A 540 kgf

Seal Type

N/A Contact Seal

Series

N/A MB200