Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A MB8 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A 440C Stainless Steel |
Bore Diameter |
N/A 40 mm |
Bore Type |
N/A Round |
Inner Ring Width |
N/A 35.5 mm |
Locking Device |
N/A Set Screw |
Outer Ring Width |
N/A 18 mm |
Outside Diameter |
N/A 3.1496 in |
Radial Dynamic Load Capacity |
N/A 2540 kgf |
Radial Static Load Capacity |
N/A 1460 kgf |
Seal Type |
N/A Contact Seal |
Series |
N/A MB200 |