Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UK312+H2312 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 55 mm |
Bore Type |
N/A Tapered 1:12 |
Inner Ring Width |
N/A 62 mm |
Locking Device |
N/A Adapter Mount |
Outer Ring Width |
N/A 36 mm |
Outside Diameter |
N/A 130 mm |
Radial Dynamic Load Capacity |
N/A 8300 kgf |
Radial Static Load Capacity |
N/A 5300 kgf |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UK300+H2000 |