Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UK316+H2316 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 70 mm |
Bore Type |
N/A Tapered 1:12 |
Inner Ring Width |
N/A 78 mm |
Locking Device |
N/A Adapter Mount |
Outer Ring Width |
N/A 44 mm |
Outside Diameter |
N/A 170 mm |
Radial Dynamic Load Capacity |
N/A 12540 kgf |
Radial Static Load Capacity |
N/A 8800 kgf |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UK300+H2000 |