Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UK317+H2317 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 75 mm |
Bore Type |
N/A Tapered 1:12 |
Inner Ring Width |
N/A 82 mm |
Locking Device |
N/A Adapter Mount |
Outer Ring Width |
N/A 46 mm |
Outside Diameter |
N/A 180 mm |
Radial Dynamic Load Capacity |
N/A 13500 kgf |
Radial Static Load Capacity |
N/A 9800 kgf |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UK300+H2000 |