COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UC209-27MZ2

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel - Zinc Protection

Bore Diameter

N/A 1.6875 in

Bore Type

N/A Round

Inner Ring Width

N/A 1.9370 in

Locking Device

N/A Set Screw

Outer Ring Width

N/A 0.8660 in

Outside Diameter

N/A 3.3465 in

Radial Dynamic Load Capacity

N/A 7420 lbf

Radial Static Load Capacity

N/A 4610 lbf

Seal Type

N/A Contact with Slinger

Series

N/A UC200MZ2