Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UC207-20RT |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 1.2500 in |
Bore Type |
N/A Round |
Inner Ring Width |
N/A 1.6890 in |
Locking Device |
N/A Set Screw |
Outer Ring Width |
N/A 0.7870 in |
Outside Diameter |
N/A 2.8346 in |
Radial Dynamic Load Capacity |
N/A 5820 lbf |
Radial Static Load Capacity |
N/A 3460 lbf |
Seal Type |
N/A Triple Lip |
Series |
N/A UC200RT |