Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UC209-26RT |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 1.6250 in |
Bore Type |
N/A Round |
Inner Ring Width |
N/A 1.9370 in |
Locking Device |
N/A Set Screw |
Outer Ring Width |
N/A 0.8660 in |
Outside Diameter |
N/A 3.3465 in |
Radial Dynamic Load Capacity |
N/A 7420 lbf |
Radial Static Load Capacity |
N/A 4610 lbf |
Seal Type |
N/A Triple Lip |
Series |
N/A UC200RT |