Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UG207-23RT |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 1.4375 in |
Bore Type |
N/A Round |
Inner Ring Width |
N/A 2.0156 in |
Locking Device |
N/A Eccentric Collar |
Outer Ring Width |
N/A 0.7870 in |
Outside Diameter |
N/A 2.8346 in |
Radial Dynamic Load Capacity |
N/A 5820 lbf |
Radial Static Load Capacity |
N/A 3460 lbf |
Seal Type |
N/A Triple Lip |
Series |
N/A UG200RT |