COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A K000

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 10 mm

Bore Type

N/A Round

Inner Ring Width

N/A 14 mm

Locking Device

N/A Set Screw

Outer Ring Width

N/A 8 mm

Outside Diameter

N/A 26 mm

Radial Dynamic Load Capacity

N/A 470 kgf

Radial Static Load Capacity

N/A 200 kgf

Seal Type

N/A Contact Seal

Series

N/A K000