COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A K002

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 15 mm

Bore Type

N/A Round

Inner Ring Width

N/A 16.5 mm

Locking Device

N/A Set Screw

Outer Ring Width

N/A 9 mm

Outside Diameter

N/A 32 mm

Radial Dynamic Load Capacity

N/A 570 kgf

Radial Static Load Capacity

N/A 290 kgf

Seal Type

N/A Contact Seal

Series

N/A K000