COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A K006

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 30 mm

Bore Type

N/A Round

Inner Ring Width

N/A 2.4375 in

Locking Device

N/A Set Screw

Outer Ring Width

N/A 0.5118 in

Outside Diameter

N/A 2.1654 in

Radial Dynamic Load Capacity

N/A 1350 kgf

Radial Static Load Capacity

N/A 845 kgf

Seal Type

N/A Contact Seal

Series

N/A K000