Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UC305 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 25 mm |
Bore Type |
N/A Round |
Inner Ring Width |
N/A 38 mm |
Locking Device |
N/A Set Screw |
Outer Ring Width |
N/A 21 mm |
Outside Diameter |
N/A 2.4409 in |
Radial Dynamic Load Capacity |
N/A 2170 kgf |
Radial Static Load Capacity |
N/A 1120 kgf |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UC300 |