Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UC307 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 35 mm |
Bore Type |
N/A Round |
Inner Ring Width |
N/A 48 mm |
Locking Device |
N/A Set Screw |
Outer Ring Width |
N/A 25 mm |
Outside Diameter |
N/A 3.1496 in |
Radial Dynamic Load Capacity |
N/A 3400 kgf |
Radial Static Load Capacity |
N/A 1960 kgf |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UC300 |