COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCX16

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 80 mm

Bore Type

N/A Round

Inner Ring Width

N/A 85.7 mm

Locking Device

N/A Set Screw

Outer Ring Width

N/A 34 mm

Outside Diameter

N/A 150 mm

Radial Dynamic Load Capacity

N/A 8500 kgf

Radial Static Load Capacity

N/A 6300 kgf

Seal Type

N/A Contact with Slinger

Series

N/A UCX00