Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UE206 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 30 mm |
Bore Type |
N/A Round |
Inner Ring Width |
N/A 39.8 mm |
Locking Device |
N/A Accu-Loc |
Outer Ring Width |
N/A 19 mm |
Outside Diameter |
N/A 2.4409 in |
Radial Dynamic Load Capacity |
N/A 2000 kgf |
Radial Static Load Capacity |
N/A 1150 kgf |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UE200 |