COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UG312

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 60 mm

Bore Type

N/A Round

Inner Ring Width

N/A 79.4 mm

Locking Device

N/A Eccentric Collar

Outer Ring Width

N/A 36 mm

Outside Diameter

N/A 130 mm

Radial Dynamic Load Capacity

N/A 8300 kgf

Radial Static Load Capacity

N/A 5300 kgf

Seal Type

N/A Contact with Slinger

Series

N/A UG300