Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UG309 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 45 mm |
Bore Type |
N/A Round |
Inner Ring Width |
N/A 58.7 mm |
Locking Device |
N/A Eccentric Collar |
Outer Ring Width |
N/A 30 mm |
Outside Diameter |
N/A 3.9370 in |
Radial Dynamic Load Capacity |
N/A 5250 kgf |
Radial Static Load Capacity |
N/A 3000 kgf |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UG300 |