Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A MUC205RF |
Prop 65 |
N/A Yes |
Bearing Material |
N/A 440C Stainless Steel |
Bore Diameter |
N/A 25 mm |
Bore Type |
N/A Round |
Inner Ring Width |
N/A 34 mm |
Locking Device |
N/A Set Screw |
Outer Ring Width |
N/A 17 mm |
Outside Diameter |
N/A 52 mm |
Radial Dynamic Load Capacity |
N/A 1220 kgf |
Radial Static Load Capacity |
N/A 640 kgf |
Seal Type |
N/A Dual Lip with Slinger |
Series |
N/A MUC200RF |