COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UC202MZ2RF

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel - Zinc Protection

Bore Diameter

N/A 15 mm

Bore Type

N/A Round

Inner Ring Width

N/A 31 mm

Locking Device

N/A Set Screw

Outer Ring Width

N/A 17 mm

Outside Diameter

N/A 47 mm

Radial Dynamic Load Capacity

N/A 1310 kgf

Radial Static Load Capacity

N/A 680 kgf

Seal Type

N/A Dual Lip with Slinger

Series

N/A UC200MZ2RF