Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UE204-12MZ20 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel - Kanigen Protection |
Bore Diameter |
N/A 0.7500 in |
Bore Type |
N/A Round |
Inner Ring Width |
N/A 1.2990 in |
Locking Device |
N/A Accu-Loc |
Outer Ring Width |
N/A 0.6690 in |
Outside Diameter |
N/A 1.8504 in |
Radial Dynamic Load Capacity |
N/A 2890 lbf |
Radial Static Load Capacity |
N/A 1500 lbf |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UE200MZ20 |