Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UE206-19MZ20 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel - Kanigen Protection |
Bore Diameter |
N/A 1.1875 in |
Bore Type |
N/A Round |
Inner Ring Width |
N/A 1.5670 in |
Locking Device |
N/A Accu-Loc |
Outer Ring Width |
N/A 0.7480 in |
Outside Diameter |
N/A 2.4409 in |
Radial Dynamic Load Capacity |
N/A 4410 lbf |
Radial Static Load Capacity |
N/A 2540 lbf |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UE200MZ20 |