COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UG318

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 90 mm

Bore Type

N/A Round

Inner Ring Width

N/A 115.9 mm

Locking Device

N/A Eccentric Collar

Outer Ring Width

N/A 48 mm

Outside Diameter

N/A 190 mm

Radial Dynamic Load Capacity

N/A 14600 kgf

Radial Static Load Capacity

N/A 10900 kgf

Seal Type

N/A Contact with Slinger

Series

N/A UG300