Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A G1012-KRR-B-AS2/V |
Bore Diameter |
N/A 0.7500 in |
Bore Type |
N/A Round |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 1.7204 in |
Locking Device |
N/A Eccentric Collar |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outer Ring Width |
N/A 0.6540 in |
Outside Diameter |
N/A 1.8504 in |
Radial Dynamic Load Capacity |
N/A 2900 lbf |
Radial Static Load Capacity |
N/A 1480 lbf |
Seal Type |
N/A Contact Seal |
Series |
N/A G..-KRR-B-AS2 |
Weight |
N/A 0.55 lb |